--%>
M-2000iA/1700L
Payload:
1700 Kg.
Reach:
4683 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
1700
M-2000iA_1700L product information
Repeatability[mm]
0.50
Mechanical Weight [kg]
12500
Applications
Reach [mm]
4683
Motion Range
[°]
J1
320
J2
160
J3
165
J4
720
J5
240
Videos
J6
720
M-2000iA/1700L - super heavy payload demonstration
Inspection - AGV mounted robot
Maximum Speed [°/s]
J1
20
J2
14
J3
14
J4
18
J5
18
J6
40
Mounting Method
floor