--%>
CR-7iA/L
Payload:
7 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
7
Compact collaborative line up product information
CR-7iA_L product information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.01
Mechanical Weight [kg]
55
Applications
Reach [mm]
911
Motion Range
[°]
J1
340
J2
166
J3
383
J4
380
J5
180
Videos
J6
720
CR-7iA/L - mobile assembly platform
Bringing Collaborative Robots to the Classroom - FANUC's CERT Automation Training Program
Get More with FANUC Collaborative Robots
Maximum Speed [°/s]
J1
250
J2
250
J3
250
J4
250
J5
250
J6
250
Mounting Method
Floor, Upside-down, Wall