--%>
CR-15iA for ARC
Payload:
15 Kg.
Reach:
1441 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
15
CR-15iA Collaborative product information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.02
Mechanical Weight [kg]
255
Applications
Reach [mm]
1441
Arc Welding
Motion Range
[°]
J1
340
J2
180
J3
305
J4
380
J5
280
Videos
J6
900
Maximum Speed [°/s]
J1
-
J2
-
J3
-
J4
-
J5
-
J6
-
Mounting Method
Floor, Upside-down, Angle mount