--%>
CRX-10iA
Payload:
10 Kg.
Reach:
1249 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
10
CRX-10iA product information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.05
Mechanical Weight [kg]
39
Applications
Reach [mm]
1249
Motion Range
[°]
J1
380
J2
360
J3
570
J4
380
J5
360
Videos
J6
380
CRX AI Vision Inspection
CRX Arc Welding manual teach and weld
CRX-10iA - vision location and pick - Pop Sockets
CRX-10iA- sanding cabinet door
Maximum Speed [°/s]
J1
120
J2
120
J3
180
J4
180
J5
180
J6
180
Mounting Method
Floor, Upside-down, Angle