--%>
CRX-10iA/L
Payload:
10 Kg.
Reach:
1418 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
10
CRX-10iA_L product information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.05
Mechanical Weight [kg]
39
Applications
Reach [mm]
1418
Motion Range
[°]
J1
360
J2
360
J3
540
J4
380
J5
360
Videos
J6
380
CRX-10iA/L lead to teach and palletizing
Maximum Speed [°/s]
J1
120
J2
120
J3
180
J4
180
J5
180
J6
180
Mounting Method
Floor, Upside-down, Angle