--%>
CR-14iA/L
Payload:
14 Kg.
Reach:
911 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
14
CR-14iA_L product information
Collaborative Robot Series Brochure 2021
Repeatability[mm]
0.01
Mechanical Weight [kg]
55
Applications
Reach [mm]
911
Motion Range
[°]
J1
340
J2
166
J3
383
J4
380
J5
240
Videos
J6
720
Maximum Speed [°/s]
J1
500
J2
500
J3
500
J4
500
J5
500
J6
500
Mounting Method
Floor, angle, upside-down