--%>
R-1000iA/100F
Payload:
100 Kg.
Reach:
2230 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
100
R-1000iA_100F product information
Repeatability[mm]
0.03
Mechanical Weight [kg]
665
Applications
Reach [mm]
2230
Assembly
Picking/Packaging
Machining/Loading
Material Removal
Dispensing
Spot Welding
Palletizing
Deburring
Part Transfer
Motion Range
[°]
J1
360
J2
245
J3
360
J4
720
J5
250
Videos
J6
720
Intelligent Arc and Spot Welding of a Tool Box (Demonstration)
R-1000iA/100F Compact Automotive Welding Demonstration
R-1000iA Door Handle Polishing - Acme Manufacturing
R-1000iA Bin Picking Metal Parts
R-1000iA and ARC Mate 100iC Flexible Welding
R-1000iA Spot Welding with Gakushu Demonstration
Maximum Speed [°/s]
J1
130
J2
110
J3
120
J4
170
J5
170
J6
250
Mounting Method
Floor, Ceiling