--%>
M-2000iA/1200
Payload:
1350 Kg.
Reach:
3734 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
1350
M-2000iA_1200 product information
Repeatability[mm]
0.30
Mechanical Weight [kg]
8600
Applications
Reach [mm]
3734
Assembly
Machining/Loading
Material Removal
Part Transfer
Motion Range
[°]
J1
330 (360 option)
J2
160
J3
165
J4
720
J5
240
Videos
J6
720
M-2000iA Sand Core Handling - Ellison Technologies
M-2000iA Intelligent Heavy Payload Cell
Amazon Unveils its Eighth Generation Fulfillment Center
M-2000iA/1200 Railroad Axle Assembly - Mittler Bros.
Maximum Speed [°/s]
J1
45
J2
30
J3
30
J4
50
J5
50
J6
70
Mounting Method
Floor