--%>
M-900iB/700
Payload:
700 Kg.
Reach:
2832 mm.
Axes:
6
Controlled Axes
6
Product Information
MaxLoad Capacity At Wrist [kg]
700
M-900iB_700 product information
Repeatability[mm]
0.10
Mechanical Weight [kg]
2800
Applications
Reach [mm]
2832
Assembly
Machining/Loading
Material Removal
Painting/Coating
Dispensing
Spot Welding
Part Transfer
Motion Range
[°]
J1
360
J2
154
J3
160
J4
720
J5
244
Videos
J6
720
Robotic Friction Stir Welding with M-900iA - CRIQ
Maximum Speed [°/s]
J1
80
J2
80
J3
80
J4
100
J5
100
J6
160
Mounting Method
Floor