Interested in a FANUC CNC Product or Solution?

Contact us to receive more information on any CNC product/solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

CNC Machining Simulation Software

*This product is only available in North America

FANUC’s CNC Machining Simulation for Workforce Development offers virtual training on FANUC controls operation, part programming and more. The realistic simulation software can be operated now as 5-axis and 3-axis mills or a 2-axis lathe.

operator-1

CNC Simulation Software Shows an Actual Depiction of Machine Behavior

Key to conveying the immersive machining experience is the simulation software, powered by ModuleWorks. The Machining Simulation for Workforce Development, essential package, creates a digital twin of the machine tool and simulates the cutting process. Using actual CNC position data, the digital twin provides an accurate and realistic depiction of actual machine behavior.

 

The following options are available:

  • Machining Simulation for Workforce Development, Essential
  • Machining Simulation for Workforce Development, Version Upgrade
  • Machining Simulation for Workforce Development option 1, Complex Milling Extension

CNC Machining Simulation for Workforce Development

fanuc-5-axis-machining-simulation


The CNC Machining Simulation, Complex Milling Extension, now includes 5-axis training.

Advanced 5-Axis Simulation

New to the FANUC CNC Machining Simulation for Workforce Development is the Complex Milling Extension for 5-axis simulation training. Because 5-axis machining involves more complicated setups with many options for machine performance, this software option allows the user the invaluable opportunity to experiment with those features on a Windows PC, via CNC Guide or a FANUC CNC. All done in a safe environment without risk to expensive machinery or taking any actual machines out of production. CNC Guide supports milling, turning and 5-axis features.


Zero Risk Experimentation On Multiple Platforms and Machine Types

Because 5-axis machining involves more complicated setups with many options for machine performance, this software option allows the user the invaluable opportunity to experiment with those features on a Windows PC, via CNC Guide or a FANUC CNC. All done in a safe environment without risk to expensive machinery or taking any actual machines out of production. CNC Guide supports milling, turning and 5-axis features.

Provided in the simulation are digital twins of the most common 5-axis milling machines >

CNC Machining Simulation Mixed Type

Mixed Type


Table type machining simulator

Table Type


Tool type machine

Tool Type