- Home
- Products
- Software
- CNC Software
- CNC Machining Simulation Software
CNC Machining Simulation Software
Train smarter. Machine with confidence.
*This product is only available in the Americas
FANUC’s CNC Machining Simulation for Workforce Development offers virtual training on FANUC controls operation, part programming and more. The realistic simulation software can be operated now as 5-axis and 3-axis mills or a 2-axis lathe.
FANUC CNC Guide with Simulation
FANUC CNC Guide simulates FANUC CNC controls on a PC for part programming, G-code testing, and optimization without using machine time.
CNC Simulation Software Shows an Actual Depiction of Machine Behavior
Key to conveying the immersive machining experience is the simulation software, powered by ModuleWorks. The Machining Simulation for Workforce Development, essential package, creates a digital twin of the machine tool and simulates the cutting process. Using actual CNC position data, the digital twin provides an accurate and realistic depiction of actual machine behavior.
The following options are available:
Machining Simulation for Workforce Development, Version Upgrade
Machining Simulation for Workforce Development option 1, Complex Milling Extension
CNC Machining Simulation for Workforce Development
Advanced 5-Axis Simulation
The CNC Machining Simulation, Complex Milling Extension, now includes 5-axis training.
New to the FANUC CNC Machining Simulation for Workforce Development is the Complex Milling Extension for 5-axis simulation training. Because 5-axis machining involves more complicated setups with many options for machine performance, this software option allows the user the invaluable opportunity to experiment with those features on a Windows PC, via CNC Guide or a FANUC CNC. All done in a safe environment without risk to expensive machinery or taking any actual machines out of production. CNC Guide supports milling, turning and 5-axis features.
Zero Risk Experimentation On Multiple Platforms and Machine Types
Because 5-axis machining involves more complicated setups with many options for machine performance, this software option allows the user the invaluable opportunity to experiment with those features on a Windows PC, via CNC Guide or a FANUC CNC. All done in a safe environment without risk to expensive machinery or taking any actual machines out of production. CNC Guide supports milling, turning and 5-axis features.
Provided in the simulation are digital twins of the most common 5-axis milling machines.
Request a free trial
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
CNC Machining Simulation for Workforce Development
Machining Simulation creates a digital twin for CNC training, enabling realistic operation, programming, and cutting simulation for mills and lathes.