Interested in FANUC CNC Software?

Contact us to receive more information for FANUC CNC Software. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

FASBacCNC - FOCAS Automation Solution Backup CNC

*This product is only available in North America

FASBacCNC (FOCAS Automation Solution Backup CNC) is a powerful and easy to use network-based backup solution for FOCAS enabled FANUC CNCs. FASBacCNC is an add-on option for our FASConnect product and requires FASConnect to be installed first. It eliminates the risk of one of the most common and expensive service interventions - extended downtime as a result of the loss of critical files on the CNC following a hardware failure or an operational mistake.

Automatic Backup

FASBacCNC provides peace of mind by automatically backing up the CNC files that have been created and customized by the machine tool builder or end user to a remote network PC.

Complete data management solution

FASBacCNC is a front-end application that interfaces with FASConnect server for file browsing, scheduling and backup operations for all the FOCAS enabled FANUC CNCs connected on the network which makes it a complete solution for managing text data from a FANUC CNC on any PC located anywhere on a network.

Flexible scheduling & data backup

Users browse their FASConnect servers with easy drag-and-drop navigation. Individual files can be uploaded manually or multiple files from multiple CNCs on the network can be included in a configuration.

FOCAS Automation Solutions, including FASBacCNC, are available for sale in the Americas only. Other FOCAS Automation Solutions include:

FASData

Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software.

Learn More

FASConnect

Software that provides access and management of data to and from FOCAS enabled CNCs across a network.

Learn More

FASOPC

OPC server designed specifically for getting machine production data from your FANUC CNC.

Learn More