Loading...
Software

FASOPC

Turn machine data into actionable insight.

*This product is only available in North America

FANUC FASOPC is an OPC server designed specifically for getting machine production data out of your FANUC CNC and off the shop floor.

Fasopc config 519x273

Flexible for today’s industry standard

OPC has been an industry standard for years, and many industrial software packages have built-in support for OPC specifically for data retrieval. It makes it easy to move real-time data between factory floor devices (CNCs) and factory monitoring software (HMIs), while assuring the best interoperability with many devices.

Fasopc config2 521x274

Easy Configuration

The FASOPC configuration utility is an easy-to-use tool to quickly add FANUC CNCs to your FASOPC server. The configuration utility’s intuitive user interface utilizes wizards specifically designed to guide you through the processes of setting up FANUC CNCs. Once a CNC type is identified, then only data relevant to that control type is presented to the user. There is no need for advanced knowledge of FANUC CNC capabilities to use FASOPC.

Sample list of data supported: (refer to the manual for your version for a complete list)

  • Alarm information
  • Custom Macro variables
  • Work zero offsets
  • Tool offsets
  • Axis names
  • Axis positions
  • CNC series
  • CNC type
  • Program number/name
  • PMC data
  • Diagnosis data
  • Power consumption information

FOCAS Automation Solutions

FOCAS Solutions including FASOPC, are available for sale in the Americas only. Other FOCAS Automation Solutions include:

FASData

Improve shop floor connectivity by monitoring operational and production data of your FANUC CNCs using a PC and an Ethernet connection with FANUC FASData shop floor data collection software.

View FASData View Product

FASBacCNC

A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either manually or on a scheduled basis.

View FASBacCNC View Product

FASConnect

Software that provides access and management of data to and from FOCAS enabled CNCs across a network.

View FASConnect View Product

Request A Free 30-Day Trial of FANUC FASOPC

Name
Address

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

What happens next

Your solution has been submitted. These files were too large to send with it:

Email them to and quote your product name so we can match them to this submission. We will add them to your listing once they arrive.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.