FANUC FASConnect (FOCAS Automation Solution Connect)
FASConnect is Windows software that allows you to manage all the data in FANUC controls from any location on the network. FASConnect is a Windows Service that is installed on any PC on the network and allows you to drag and drop files between a PC and the CNC using standard software like Windows Explorer.

Click to view enlarged image
Practically all CNC data can be transferred, depending on CNC type:
- Part programs
- Tool offsets
- Fixture offsets
- Parameters
- Macro variables
- PMC data
- Pitch error data
- User files in FROM
- SRAM backup
Interested in a free 30-day trial of FANUC FASConnect?
Request your free 30-day trial, today!
Request A Free Trial
Files can be transferred back and forth according to the user privileges. Supports all FOCAS (Ethernet and HSSB) enabled CNCs, except for the Series Power Mate D/H.
FOCAS Automation Solutions, including FASConnect, are available for sale in the Americas only.
Other FOCAS Automation Solutions include:
-
FASBacCNC – A user interface that works with FASConnect that allows browsing of all FASConnect PCs and backup data either
manually or on a scheduled basis.
-
FASOPC – An OPC 3.0 compliant server for easy retrieval of data from FOCAS enabled CNCs.
-
FASOPC – OPC server designed specifically for getting machine production data from your FANUC CNC.
Want to get more out of your operations? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC CNC expert will be in touch.
Please fill out the form to contact our Aftermarkets team to start your free trial today!