Trust FANUC ROBODRILL for All Your Vertical Machining Center Applications
Versatility, Speed, Intelligence
The new-generation ROBODRILL promises unrivaled quality and precision at great hourly rates. At the heart of every ROBODRILL is a patented high-speed tool changer that can carry 21 tools and offers the best reliability in its class. This makes it extremely resistant to radial forces and enables it to deliver unbelievably efficient machining.
With an unbeatable tool change time of 0.7 seconds and a turret capable of handling tools weighing 4 kg, the new advanced version is both the fastest and strongest vertical machining center on the market. With by far the shortest cycle times on most machining operations, all ROBODRILL machines offer incredible performance and unbeatable efficiency.
Smart is the new powerful
Using intelligent cutting strategies, ROBODRILL achieves the same results as more powerful machines in less time, regardless of whether your application involves high-speed machining, mold making or 5-axis machining.
Unbeatable return on Investment
With FANUC’s legendary extreme longevity and reliability, the new generation ROBODRILL features easy preventative maintenance procedures to keep downtime to an absolute minimum.
The multipurpose solution to your efficiency needs
Designed to meet every need, the ROBODRILL α-DiB5 series comprises six completely re-designed models in S, M and L sizes, available in either standard or advanced versions.
Contact a ROBODRILL Application Expert for a free quote, today!
Request A Quote
FANUC ROBODRILL α-DiB Series Vertical Machining Center
Three ROBODRILL models to fit any size part and help meet your needs.
Designed for easy automation
ROBODRILL’s compact design and easy accessibility from all sides make it ideally suited for trouble free machine tending. Adding machine tending robots is easy thanks to our Quick and Simple Startup Packages. All FANUC products speak the same language and share common servo and control platform – something that makes learning and operation extremely easy.
Thanks to a direct robot interface – for 24hr unmanned production, lower costs, easy CNC operation and communication via multiple interfaces, including PROFIBUS and FL-net. Fast Ethernet, FL-Net, PROFIBUS, Devicenet, I/O Link and other high-speed network interfaces offer flexible connectivity options.
FANUC’s new flexible solutions for light component manufacturing is the perfect system for all of your repetitive manufacturing needs. It is able to make nearly any part with high-speed and accuracy!
Download ROBODRILL Brochure Browse ROBODRILL Options
Ready to start your automation journey? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC automation expert will be in touch.