Automating with FANUC Drives Improvements for JTEKT

 

 
 

Want to hear more of the story?


Download the full case study to learn how a tier-one automotive supplier benefited from adding automation to their new production line.

Download case study      Request More Info

Products Featured in this Video


 

FANUC ROBODRILL α-D21iB5 Vertical Machining Center


The standard version ROBODRILL α-D21iB5 is FANUC's high-speed, high-precision small machining center with FANUC standard CNC installed and spindle taper size of No.30. FANUC has engineered the ROBODRILL machine center to address all machining needs for its class. This amazing machine tool is available in short, standard and long bed models. 

Learn More  

 

fanuc robodrill model m 

 

FANUC M-710iC/T  


The M-710iC/T series of overhead rail-mounted robots is the latest generation, medium payload member of the top-loader family of six-axis, modular construction, electric servo-driven articulated gantry robots designed for material handling and machine tending. 


Learn More

M710iC70T 

 


 

M-10 Series Robots


The fastest slimline solution for small handling jobs, the M-10 series delivers improved throughput and optimized cycle times across a wide range of pick, place and machine tending operations.

Weighing just 290 pounds, the M-10 boasts a 12 kg payload, very high axis speeds and acceleration resulting in high wrist movements. Slim cable-integrated arm and hollow wrist assembly support make for easy operation even in confined work areas. It can be mounted in a variety of ways at different angles on the floor, wall, or ceiling.

 
Learn More

M10-d 

Ready to start your automation journey? Have questions before getting started? We're here to help.
Fill out the form below and a knowledgeable FANUC automation expert will be in touch.