Talk to FANUC today and see if a collaborative robot is right for you. Whether it's basic part inspection or a fully automated project, we have solutions to fit a variety of applications and industries. Talk to us today to learn how we can help.
Contact us
The FANUC CR-7iA/L cobot is flexible and can work right by your side. This compact collaborative robot handles up to 7 kg, and can handle tedious and repetitive manual tasks that include different types of material handling. Depending on your needs, the CR-7iA/L cobot can be programmed to perform entire production flows that require steady and reliable quality levels. These tasks can range from inspection, to small parts assembly, to highly repetitive tasks such as picking and placing items from one place to another. The CR-7iA/L includes a long reach of 911mm, making it the ideal candidate for machine tending and palletizing applications.
Learn More
We're here to help you when you need a robotic solution. Fill out the form below and a knowledgeable FANUC representative will be in touch.