Talk to FANUC today and see if automation is right for you. Whether is it basic machine loading and unloading or a fully automated project, we have solutions to fit a variety of applications and industries. Talk to us today to learn how we can help.
The latest, most powerful Series 0i-F is designed for standard commodity machines that demand the ultimate in reliability, performance, connectivity and safety. The series 0i-F provides over 200 high-value features in the standard configuration. It features 52 year MTBF and superior diagnostic tools for a low MTTR. The Series 0i-F is available with 8.4”, 10.4” or 15” displays – with or without touchscreens, ONG and QWERTY keyboards and a variety of panel options to fit practically any machine layout.
Learn More
The FANUC Panel i is a powerful industrial PC available with touch, or non-touch LCD display, solid state drives (SSDs), and Windows Embedded, making it a fast, reliable, secure and user-friendly option for high-performance, and/or customized HMI. The Panel i is available in 10.4”, 15”, 19” or 21.5” sizes with single or multi-touch options to fit the needs of a wide variety of automated work cells.
The FANUC R-2000iC robot is a multi-purpose intelligent robot based on FANUC’s years of experience and renowned technology. This high performance intelligent robot with outstanding reliability and cost performance will support your needs in a wide range of applications, such as spot welding, material handling and assembly.
While other robot suppliers rely on third-party companies for their vision solutions, FANUC America has a team of engineers dedicated to developing integral robotic vision products. These products provide a level of performance, reliability and cost effectiveness unmatched by third-party solutions for 2D or 3D part recognition in any size shape or position.
Ready to start your automation journey? Have questions before getting started? We're here to help. Fill out the form below and a knowledgeable FANUC automation expert will be in touch.