Challenges
Building a custom machine to produce precision tools
Need effective controls and automation to meet demand
Results
Story
Moore’s Ideal Products (MIP) wanted a machine to build precision tools for model cars or personal use. They partnered with Excalibur Tool Inc. to build this machine and decided that they needed FANUC controls to power it. The result? A 12-axis machine capable of producing consistent, precision parts without requiring any downtime.
When we initially sought out to find the perfect machine, we contracted Excalibur to build that machine. We worked with them for a few months and came up with the decision that we definitely had to have FANUC controls. We went with the 30iB, which has more horsepower than you could ever imagine.
Eustace Moore Jr Founder & CEO – MIPFANUC Products Used
LR Mate 200iD
The FANUC LR Mate 200iD is a compact 6 axis robot with best-in-class robot weight-load capacity, IP67 protection, and outstanding FANUC quality.
- Max Payload:
- 7 kg
- Reach:
- 717 mm
30i-B Plus
FANUC 30i‑B Plus CNC delivers high‑speed, ultra‑precise multi‑axis machining with multipath control and proven reliability for demanding applications.
About MIP
The idea behind MIP was to create the best RC tools and products imaginable, and that is exactly what they’ve done. For more than 40 years, MIP has provided innovative products with superior engineering to members of the RC car community, with an unwavering dedication to high levels of productivity and exceptional quality.