image

HandlingTool Operation and Programming

Price: $1936.00

32 Contact Hours (3.0 CEU)

Course Code: J2P0310

 

The course covers the tasks that an operator, technician, engineer or programmer needs to setup, record and/or troubleshoot programs on a FANUC Robot using HandlingTool Software.

Course Objectives:  Students successfully completing this course will be able to:

-Power up and jog the robot

-Teach Frames

-Recover from common program and robot faults

-Execute production operations

-Create, modify and execute a material handling program

-Create and execute MACROs

-Monitor, force and simulate input and output signals

-Backup and restore individual programs and files

 

Recommended safety procedures are integrated into all training exercises.  The course consists of lectures, chapter reviews, demonstrations and a series of lab exercises designed to reinforce what the student has learned. In addition to lab exercises, a pre-test and a post-test are used to measure mastery of objectives.

Audience:  This course is intended for the person who must set up and record a program on a robot with a HandlingTool application software package.

Prerequisites:  None

Note:  There is an online HandlingTool Test-out available.  The successful passing of the HandlingTool Test-out will qualify a student for advanced courses that have the Operations and Programming prerequisite.  This option can take the place of the "Live" instructor-led HandlingTool class prerequisite.  Please contact the Training Department for additional details and to enroll.

 

We reserve the right to cancel or modify classes at any time.