Get back up and running quickly with FANUC wrist refurbishment.
OEM Certified Refurbished Wrists – Ready to Go
Even the most advanced robots can’t escape the wear and tear of high-demand operations. When your robot wrist starts showing signs of trouble, the impact on productivity, precision, and profitability can be making expert refurbishment not just a fix, but a strategic advantage.
FANUC America offers in-stock, ready-to-ship wrists for exchange that combine precision engineering with speed and reliability. Every certified repair is completed using FANUC OEM parts, proprietary tooling and fixtures, and factory-trained technicians. Downtime is reduced through fast turnaround options, such as, core exchange programs. The result? A fully restored wrist assembly that reintegrates seamlessly into your production line—with the added confidence of a 1-year warranty.
Diagnose, Repair and Restore
FANUC America is committed to stocking OEM Certified Refurbished Wrists ready for exchange. Downtime is decreased as wrists are available immediately for expedited shipping where required—no need to wait for repairs. Every unit undergoes rigorous performance testing before being shipped, ready to restore your robot to peak performance.
Don’t scrap your damaged wrist, as FANUC offers a 10% core exchange credit when your return your damaged wrist to us. Just call or email with the order number of your replacement wrist purchase, and our team will provide an RMA to return your damaged wrist for evaluation.