Talk to FANUC today to discuss your current needs, and find out if FANUC robots can help increase productivity. Whether it's a specific application, or a fully automated project, we have proven solutions to help fit any needs. Talk to us today to learn how we can help.
Contact us
The FANUC CR-15iA cobot is flexible and can work right by your side. This compact collaborative robot handles up to 15kg, and can handle tedious and repetitive manual tasks that include different types of material handling. Depending on your needs, the CR-15iA cobot can be programmed to perform entire production flows that require steady and reliable quality levels. These tasks can range from packaging and palletizing, to highly repetitive tasks such as picking and placing items from one place to another. The CR-15iA includes a long reach of 1441mm, making it the ideal candidate for machine tending and palletizing applications.
Learn More
The M-710iC series of lightweight robots is designed for handling applications in the medium payload range from 12 to 70 kg. Featuring a slim wrist, rigid arm and small footprint, M-710 Series robots are suitable for a wide range of applications and come with a reach of up to 3.1 m.
The M-20 series provides a reach of up to 2 m and can handle up to 35 kg. Strong yet compact, this six-axis robot offers a hollow upper arm and wrist without compromising performance. Ideal for a variety of material handling applications, the M-20 is a great choice for medium payload tasks.
We're here to help you when you need a robotic solution. Fill out the form below and a knowledgeable FANUC representative will be in touch.