Collaborative Series

CR-15iA

Max Payload
15 kg
Reach
1441 mm
Axes
6
Mechanical Weight
255 kg

Capable of lifting 15 kg, I’m a powerful collaborative robot that nicely fills the gap between my smaller CR-4iA and CR-7iA siblings and my big brother the CR-35iA. Just like the rest of my family, I rely on proven FANUC technology and a highly-sensitive sensor built into my base. As a result, I’m not only extremely reliable but also an incredibly safe high-performer that can work with or alongside humans on a range of industrial applications such as handling, machine tending, inspection and logistics.

Fea ro pr cr15ia r 09

I’m easy to teach

Teaching me is just like teaching any other FANUC robot and can be done easily using the FANUC Teach Pendant or offline device. Using optional FANUC Hand Guidance, you can even program me by leading me through the motion points or trajectory necessary to complete the task and recording the path.

Download

I help Humans Stay Healthy

With me on the team, humans no longer need to complete physically demanding tasks and are free to focus on more complex- activities. As a result, they stay healthy for longer and issues such as repetitive strain and other work-related injuries become things of the past.

Fea ro pr cr15ia r 03

I can recognise objects

Depending on your needs, I can be equipped with a FANUC Vision Sensor or a FANUC 3D Area Sensor, which enables me to locate or envision workpieces.

Fea ro pr cr15ia r 06

I use reliable sensor technology

Unlike other collaborative robots that use multiple external sensors, I keep humans safe using a single FANUC Force Sensor built into my base. This makes me incredibly robust and reliable – something my human colleagues really appreciate on jobs where downtime just isn’t an option.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
15 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.02 mm
Reach
1441 mm
Mechanical Weight
255 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
180°
J3 Motion Range
305°
J4 Motion Range
380°
J5 Motion Range
280°
J6 Motion Range
900°
Collaborative Mode
800 mm/s
High Speed Mode
1500 mm/s
J4 Moment / Inertia
26.9/0.9
J5 Moment / Inertia
26/0.9
J6 Moment / Inertia
11/0.3
Body Standard / Optional
IP54
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Collaborative Series

FANUC collaborative robots deliver safe, high-precision automation with flexible payloads and easy integration for any production environment.

Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.