This is a legacy product that is no longer in production. See CRX-5iA
Collaborative Series

CR-4iA

Max Payload
4 kg
Reach
550 mm
Axes
6
Mechanical Weight
48 kg

Hi, I am the smallest of the collaborative robot range, with six axis in my arm, and my maximum payload is 4kg.
Similar to my fellow collaborative robots, I handle lightweight tasks that are tedious, highly manual. My compact nature enables me to perform smaller jobs in areas with limited space requirements. It is possible for me to be wall- or invert-mounted, offering me a wider range of motion without interfering with the operator’s workspace.

Since I can take over these dull jobs, your hands are free to focus on more intelligent work or even more pressing matters. We can also work together side-by-side on tasks that are more complex, and require more interactive approaches (e.g. robot hands the part and the operator handles the quality checking).

In addition to my compact, slim design, I am able to operate closely with humans without fencing due to a safety stop feature. This special ability increases the space availability, resulting in considerable cost savings.

Pr3dhcr4iamanr2sc

Safe side-by-side interaction

Due to my collaborative nature, we can work in cooperation or alongside humans in a shared work environment - without the need for safety fences or sensors. While sharing the work space, we might collide with another, in which case my in-built smart sensor automatically puts me to a halt. To resume my work, a simple push will reactivate my movement. Should you at any time need your space, slightly push me away, and I will remain there. My safety certificates proves that I am safe to collaborate with.

Hsp co marketing rgb

Global service & support

In case I should at some point need assistance, you can count on FANUC’s worldwide service and support for repairs, spare parts, or any other kind of request. Just contact us.

Fea pr fea cr35ia vision 1

I can recognize objects

Depending on your needs, I can be equipped with a FANUC Vision Sensor or a FANUC 3D Area Sensor, which enables me to locate or envision workpieces.

Cr4 green and yellow 400x400px 3dhall bg

Let’s work together

My user-friendly design is reflected in my green color, which is an indicator for my collaborative nature. It clearly sets me apart from the rest of the yellow FANUC robots. On the inside, we share the same yellow color, ensuring the same high reliability, proven technology and I use the same standard FANUC interface which is LR Mate model-based.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
4 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
550 mm
Mechanical Weight
48 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
150°
J3 Motion Range
354°
J4 Motion Range
380°
J5 Motion Range
180°
J6 Motion Range
720°
Collaborative Mode
500 mm/s
High Speed Mode
1000 mm/s
J4 Moment / Inertia
8.86/2
J5 Moment / Inertia
8.86/2
J6 Moment / Inertia
4.9/.67
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Collaborative Series

FANUC collaborative robots deliver safe, high-precision automation with flexible payloads and easy integration for any production environment.

Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.