Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-3iA/12H Delta Robot

  • 12 kg
  • 1350 mm
  • 3

High-speed 3-axis Delta Robot

This Delta Robot model comes with a high-speed wrist designed for low to medium payload applications. Added cable protection is provided by routing services through the robot's hollow wrist. This makes this model ideally suited to environments where snagging could be an issue.

R-1000iA/80H

Highlights

Smart hollow wrist design

This model comes with a smart hollow wrist design for easy integration, reduced cable wear and increased productivity.

Available in standard or food-grade configurations

With IP67 protection as standard, this food-grade robot is ideal for dirty and dusty environments that involve complete wash downs.

 

Unique 3-axis delta design

Also known as the 'spider' robot, this 3-axis model is ideal for high speed picking multiple workpieces from conveyors.

Request A Quote

Specifications



Download Specs

  • 3
  • 12 kg
  • 0.1 mm
  • Floor / Upside Down / Angle
  • 1350 mm