SCARA Series

SR-3iA/C Food Grade

Max Payload
3 kg
Reach
400 mm
Axes
4
Mechanical Weight
21 kg

The new SR-3iA/C Food Grade SCARA robot offers a robust construction, corrosion resistance, ease of cleaning, and compliance with food safety regulations to provide a reliable and efficient solution for food companies.

The SR-3iA/C is coated with white epoxy paint and uses NSF H1 food grade lubricant on all axes. In addition, it features an IP54 rating, and a set of bellows covering the Z-axis spindle to enhance safety, cleanliness, and overall performance.

The SR-3iA/C offers a 3kg payload capacity, 400mm reach, and small footprint, making it ideal for integration into food handling or packaging lines.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
4
Max Payload
3 kg
Mounting Method
Floor / Wall
Repeatability
±0.01 mm
Reach
400 mm
Mechanical Weight
21 kg
J1 Motion Range
142°
J2 Motion Range
145°
J3 Motion Range
200°
J4 Motion Range
720°
J1 Speed
720°/s
J2 Speed
780°/s
J3 Speed
1800°/s
J4 Speed
3000°/s
J4 Moment / Inertia
-/0.06
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

Compact R‑30iB Compact Plus controller for SCARA robots, offering lightweight design, easy integration, and space-saving performance.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

FANUC Engineer Programming SR 3i A U
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.