ARC Mate Series

ARC Mate 100iD

Max Payload
12 kg
Reach
1441 mm
Axes
6
Mechanical Weight
130 kg

This new generation of arc welding robots stands out based on its productivity advancements and rapid integration times. To utilize space more efficiently, the new ARC Mate 100iD has received a more sophisticated, curved design, which allows it to effortlessly operate in compact welding cells. It features a fully integrated welding hosepack and utility cables, which further economizes the workspace. A larger workspace, reach and stroke, even in the backflip area, allows for a bigger working range. Improved rigidity and repeatability together with faster motion speed, mean increased productivity.

FANUC ARC Mate 100i D Welding

Ideal for Compact Installation Requirements

This arc welder allows for easy routing of the welding dressout and seam tracking sensor cables throughout the robot. It eliminates robot interference with peripherals and work cell equipment, improving the overall system reliability and ease of use.

R 30i B Plus A Cab Beauty Shot

Meet the Controller

The ARC Mate 100iD features the robot controller R-30iB Plus, which now has a more flexible appearance, based on an improved user interface.

J1 Hollow Reducer

Largest J1 hollow reducer (108mm)

Through a facilitated routing of welding dressouts, third party supplies and sensor cables from the robot flange can be lead through axis 1. It allows the design of more compact welding cells with less interference with peripheral equipment.

Dual ARC Mate 100i D LR Mate 200i D

Hollow Wrist for High-Density Layouts

The torch hosepack as well as additional utilities such as seam tracking sensor cables, vision cables, or air pipes, are routed through its hollow arm and wrist, enabling it to fully articulate to reach narrow spaces in jigs and tight fixtures. This arc welding robot features the largest hollow wrist in its class with 57mm.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
12 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.02 mm
Reach
1441 mm
Footprint
343 mm x 343 mm
Mechanical Weight
130 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
235°
J3 Motion Range
450°
J4 Motion Range
380°
J5 Motion Range
380°
J6 Motion Range
900°
J1 Speed
240°/s
J2 Speed
240°/s
J3 Speed
230°/s
J4 Speed
430°/s
J5 Speed
430°/s
J6 Speed
650°/s
J4 Moment / Inertia
26/.9
J5 Moment / Inertia
26/.9
J6 Moment / Inertia
11/.3
Body Standard / Optional
IP54 / IP55
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The ARC Mate Series

We provide the industry's widest range of industrial robots for arc or laser welding and cutting. Explore Arc Welding applications or request a quote.

A yellow and black FANUC ARC Mate 100i welding robot arm is performing arc welding on metal parts within a red safety-fenced work cell in an industrial warehouse.
Applications

The Perfect Fit for Your Application

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Training

Related Training Courses

ArcMate 100 or M-10iD Robot Mechanical Maintenance
Maintenance
Instructor Led

ArcMate 100 or M-10iD Robot Mechanical Maintenance

This 2‑day (16 hour) course covers tasks and procedures mechanical maintenance technicians and others need for repair and maintenance of the FANUC ArcMate 100/​M‑10Prerequisite: Previous experience or training in a related field involving mechanical disassembly, repair, and assembly of robots or…

View ArcMate 100 or M-10iD Robot Mechanical Maintenance