ARC Mate Series

ARC Mate 50iD/7L

Max Payload
7 kg
Reach
911 mm
Axes
6
Mechanical Weight
27 kg

Equipped with added reach, this latest generation ARC Mate 50iD/7L model is a rugged all-rounder that will maintain high quality standards in harsh working environments.

ARC Mate Slim Arm

Better Access

Lightweight slim arm construction increases speed and improves part and tooling accessibility.

ARC Mate 50iD Welding

Optional Torch Maintenance Station

The torch maintenance station cleans and dresses arc welding torches automatically.

Arc mate 50id 7l white background

Best in Class Reach versus Stroke

Optimized stroke and reach makes best use of the work envelope.

Lrmate 200id 7lc flip over

Flip Over Capability

Robot can flip over backwards for an even larger work envelope.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
7 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
911 mm
Mechanical Weight
27 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
245°
J3 Motion Range
430°
J4 Motion Range
380°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
370°/s
J2 Speed
310°/s
J3 Speed
410°/s
J4 Speed
550°/s
J5 Speed
545°/s
J6 Speed
1000°/s
J4 Moment / Inertia
16.6/.47
J5 Moment / Inertia
16.6/.47
J6 Moment / Inertia
9.4/0.15
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The ARC Mate Series

We provide the industry's widest range of industrial robots for arc or laser welding and cutting. Explore Arc Welding applications or request a quote.

FANUC ARC Mate 100i D Welding
Applications

The Perfect Fit for Your Application

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.