ARC Mate Series

ARC Mate 100iD/10L

Max Payload
10 kg
Reach
1636 mm
Axes
6
Mechanical Weight
150 kg

The new generation of arc welding robots stands out based on its productivity advancements and rapid integration times. The long arm model of the ARC Mate 100iD series features outstanding axes speed and ultimate precision. Made specifically for narrow installations, this highly versatile arc welding robot can work on relative large parts thanks to its large horizontal stroke and can also be installed upside down or angle mounted.

Dual ARC Mate 100i D LR Mate 200i D

Hollow Wrist for High-Density Layouts

The torch hosepack as well as additional utilities such as seam tracking sensor cables, vision cables, or air pipes, are routed through its hollow arm and wrist, enabling it to fully articulate to reach narrow spaces in jigs and tight fixtures. This Arc Welding robot features one of the largest hollow wrist in its class with 57mm.

FANUC ARC Mate 100i D Welding

The Benefits of a Hollow Wrist

Hollow wrist design routes services through the robot arm to reduce wear and tear on the expensive welding cables. Through-arm cabling also allows cable interference to be simulated offline.

650,000 Square Foot Robot Hub

We use 100% FANUC Quality OEM Parts

The strict use of OEM parts ensures seamless compatibility between your system components and avoids costly downtime. Using our unique OEM diagnostic tools, we also provide high quality service for your machines.

FANUC Engineer using ROBOGUIDE

Pre-Programming Saves You Time

To save time, ROBOGUIDE lets you pre-program robots prior to installation in a cell as well as view and confirm robot trajectories and Dual Check Safety (DCS) parameters before downloading the programs to the real robot.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
10 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.03 mm
Reach
1636 mm
Mechanical Weight
150 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
235°
J3 Motion Range
455°
J4 Motion Range
380°
J5 Motion Range
360°
J6 Motion Range
900°
J1 Speed
260°/s
J2 Speed
240°/s
J3 Speed
260°/s
J4 Speed
430°/s
J5 Speed
450°/s
J6 Speed
720°/s
J4 Moment / Inertia
22/.65
J5 Moment / Inertia
22/.65
J6 Moment / Inertia
9.8/.17
Body Standard / Optional
IP54 / IP55
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The ARC Mate Series

We provide the industry's widest range of industrial robots for arc or laser welding and cutting. Explore Arc Welding applications or request a quote.

A yellow and black FANUC ARC Mate 100i welding robot arm is performing arc welding on metal parts within a red safety-fenced work cell in an industrial warehouse.
Applications

The Perfect Fit for Your Application

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Training

Related Training Courses

ArcMate 100 or M-10iD Robot Mechanical Maintenance
Maintenance
Instructor Led

ArcMate 100 or M-10iD Robot Mechanical Maintenance

This 2‑day (16 hour) course covers tasks and procedures mechanical maintenance technicians and others need for repair and maintenance of the FANUC ArcMate 100/​M‑10Prerequisite: Previous experience or training in a related field involving mechanical disassembly, repair, and assembly of robots or…

View ArcMate 100 or M-10iD Robot Mechanical Maintenance