Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

SR-3iA/H SCARA Robot

  • 3 kg
  • 400 mm
  • 3

With its 3 kg payload, 400 mm horizontal and 200 mm vertical reach, the FANUC SR-3iA/H is the 3-axis version, ideally suited to smaller-scale robotic assembly, pick and place, inspection and packaging applications. Operating within a 360° envelope, the model’s lightweight design, ultra-compact footprint and integrated services minimize the risk of interference with peripheral devices.

SCARA Robot SR-3iA

Highlights

Intuitive iRProgrammer

Dispensing with the need for a FANUC iPendant Touch, FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer.

Speed and precision

FANUC SCARA robots are exceptionally fast and precise – making them the right choice for maximizing throughput.

 

Mounting options

The FANUC SR-3iA/H is also available with a bottom cable exit and wall mounting equipment options.

Space-saving controller

The new R-30iB Compact Plus controller makes best use of limited space and features intelligent functions such as iRVision, iRPickTool, force sensing or conveyor tracking.

Request A Quote

 

Specifications



Download Specs

  • 3
  • 3 kg
  • ± 0.01 mm (J1,J2)
    ± 0.01 mm (J3)
  • Floor / Wall
  • 400 mm