Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

SR-6iA/H SCARA Robot

  • 6 kg
  • 650 mm
  •  3

The FANUC SR-6iA/H 3-axis version makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg. Sitting in a small footprint, the SR-6iA/H offers speed and precision within a 360° envelope. Its lightweight pedestal-design and integrated services minimize the risk of interference with peripheral devices.

SCARA Robot SR-6iA

Highlights

Easy programming

FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer or by using optional Teach Pendant.

Easy error recovery

Equipped with a brake release switch on its arm, the FANUC SR-6iA/H ensures easy error recovery.

 

Mounting options

FANUC SCARA robots are available with wall mounting equipment options or a bottom cable exit.

Space-saving controller

Featuring intelligent functions such as iRVision, iRPickTool or conveyor tracking, the new R-30iB Compact Plus controller makes best use of limited space.

Request A Quote

 

Specifications



Download Specs

  • 3
  • 6 kg
  • ± 0.01 mm (J1,J2)
    ± 0.01 mm (J3)
  • Floor / Wall
  • 650 mm