M-410 Series

M-410iC/185

Max Payload
185 kg
Reach
3143 mm
Axes
4
Mechanical Weight
1330 kg

Designed specifically for the job by the company that built the world's first dedicated palletizing robot, the M-410 series increases throughput on palletizing and handling applications. This compact 4-axis model is your choice for high speed palletizing, assembly, machining and parts transfer applications.

M-410iC/185 Robots with Modular RTU Palletizing

High speed and even higher throughput

Can handle a large gripper and heavy payload at maximum speed due to high allowable wrist movements and inertia.

M-410iC/185 Robots with Modular RTU Palletizing Closeup

Optimized palletizing design

Slim arm and wrist assembly allows the robot to access and maneuver even in a confined work area.

Fea ro pr m410185 r 3

Servo driven gripper available

A servo hand can be 100% integrated into the robot thanks to the hollow wrist, making for efficient, cost saving cable routing. Also, the 6-axis servo amplifier controls the servo hand as the 5th axis.

FANUC Engineer using ROBOGUIDE

Smart offline programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus A-Cabinet, R-30iB Plus B-Cabinet
Axes
4
Max Payload
185 kg
Mounting Method
Floor
Repeatability
±0.05 mm
Reach
3143 mm
Mechanical Weight
1330 kg
Average Power Consumption
3 kW
J1 Motion Range
360°
J2 Motion Range
144°
J3 Motion Range
136°
J4 Motion Range
720°
J1 Speed
140°/s
J2 Speed
140°/s
J3 Speed
140°/s
J4 Speed
305°/s
J4 Moment / Inertia
88
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Explore the Full Lineup

The M-410 Series

Boost palletizing throughput with FANUC M-410 robots—handling up to 800 kg with long reach and proven reliability for end-of-line automation.

A yellow FANUC M-410iC robotic arm with a large gripping frame lifting a layer of packaged water bottles from a stacked pallet in a warehouse.
Applications

The Perfect Fit for Your Application

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Videos

See It In Action

Detergent Case Packing

FANUC robots arrange bottles into cases, insert dividers, form pallet patterns, and support automated palletizing and stretch wrapping.

Kaufman Engineered Systems Inc. Video courtesy of Kaufman Engineered Systems Inc.

Robotic Packaging System for Thermoformed Food Trays

Robots handle thermoformed food trays by separating parts at the trim press, erecting and lining cases, packing product, and palletizing.

Applied Manufacturing Technologies (AMT) Video courtesy of Applied Manufacturing Technologies (AMT)

Tote Palletizing

Three FANUC palletizing robots receive totes from a retrieval system and stack them onto pallets delivered by a conveyor and transfer cart.

Mesh Automation Inc Video courtesy of Mesh Automation Inc

Glass Bottle Palletizing

FANUC palletizing robots with specialized tooling build bottle layers and manage dunnage while pallets move via an automated transfer car.

MSK Covertech Video courtesy of MSK Covertech

Liquid Bag Palletizing

FANUC SCARA and palletizing robots handle liquid bags by loading trays, palletizing finished trays, and recirculating empty trays through the system.

Simplimatic Automation Inc. Video courtesy of Simplimatic Automation Inc.

Robotic Bag Palletizer

A FANUC M-410iC robot palletizes 50lb bags using fork-style tooling, places slip sheets, and directs rejected bags to designated stations.

Haver and Boecker USA Video courtesy of Haver and Boecker USA