Compatible controller: R-30iB Plus A-Cabinet

Compatible controller: R-30iB Plus B-Cabinet

M-410 Series

M-410iC/110

Max Payload
110 kg
Reach
2403 mm
Axes
4
Mechanical Weight
1030 kg

Built on the basis of the FANUC M-410 model series, this 4-axis robot stands out based on its slim design and optimized kinematics. These features allow it to perform robotic palletizing tasks at a high speed (throughput of 2200 cycles per hour) while making the most efficient use of the available workspace. Compared to the larger models of this series, the M-410iC/110 is considered the fastest palletizing robot in its class with a working range of 2,400 mm.

Dx0a5830

Maximum usage of minimum space

Within restricted areas, this palletizing model is able to perform its tasks with no constraints. Its purpose-built kinematics enable it to reach the best possible level of efficiency for palletizing within a given workspace.

Ro pr m410ic110 4c r

Straight working envelope

To ensure ideal palletizing conditions, this model is designed to achieve an optimized working envelope for palletizing. This gives it the wider range of motion, which is optimal for the complete stacking height of pallets.

Ro pr m410ic110 4c l

Compact and dynamic

Its compact size gives the M-410iC/110 the advantage of speed. It is significantly faster than the other palletizing robots from the same robot range.

FANUC Engineer using ROBOGUIDE

Smart offline programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus A-Cabinet, R-30iB Plus B-Cabinet
Axes
4
Max Payload
110 kg
Mounting Method
Floor
Repeatability
±0.05 mm
Reach
2403 mm
Mechanical Weight
1030 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
125°
J3 Motion Range
140°
J4 Motion Range
720°
J5 Motion Range
0°
J6 Motion Range
0°
J1 Speed
145°/s
J2 Speed
130°/s
J3 Speed
140°/s
J4 Speed
420°/s
J5 Speed
0°/s
J6 Speed
0°/s
J4 Moment / Inertia
53
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Explore the Full Lineup

The M-410 Series

Boost palletizing throughput with FANUC M-410 robots—handling up to 800 kg with long reach and proven reliability for end-of-line automation.

A yellow FANUC M-410iC robotic arm with a large gripping frame lifting a layer of packaged water bottles from a stacked pallet in a warehouse.
Applications

The Perfect Fit for Your Application

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.