Robot Series

M-410

In need of a robotic palletizer? You’ve come to the right place. FANUC’s M-410 palletizing series increases throughput on palletizing and handling applications for nearly any medium to heavy palletizing payload. With a capacity up to 800 kg and a reach up to 3.1 m, the 4 or 5 axis M-410 parallel link robot series is ideal for handling medium to heavy payloads. FANUC was one of the first robot suppliers to develop a series specifically designed for palletizing, and draws on years of experience and expertise in end of line automation.

Products in M-410 Series

M 410ic pal with boxes no conveyorfde17511410c4c508e151daab4579ff5

Robots ideal for palletizing up to 700 kg

In need of a robotic palletizer? You’ve come to the right place. FANUC’s M-410 palletizing series increases throughput on palletizing and handling applications for nearly any medium to heavy palletizing payload. With a capacity up to 700 kg and a reach up to 3.1 m, the 4 or 5 axis M-410 parallel link robot series is ideal for handling medium to heavy payloads. FANUC was one of the first robot suppliers to develop a series specifically designed for palletizing, and draws on years of experience and expertise in end of line automation.

The Workspace Difference

Operating within an optimized work space and benefiting from a high vertical stroke, the FANUC M-410 palletizing series is specifically designed to stack pallets up to a height of 2 meters. The integrated base and controller in the pedestal (non-pedestal version is also available) not only saves floor space but also makes transportation and installation easier.

M-410 Series Highlights

Wrist close up

Designed specifically for palletizing

Designed specifically to increase throughput on palletizing operations, the M-410 Series is capable of multiple palletizing configurations and features a large vertical work envelope. Internal cable routing through the wrist prevents cable interference and increases cable life.

M 410ic gripper with boxes

High operating speeds

High wrist moments and inertia mean the M-410 can handle large grippers and heavy payloads at maximum speed. For better adaptability in handling different sized products, the M-410 can also be fitted with a servo hand that is controlled by the 6 axes servo.

M 410ic palletizing mixed boxes

Select the right palletizer for you

With models capable of handling anything from 140 to 700 kg payloads, whether it be boxes, bags or slabs of concrete, there is a M-410 for every palletizing job.

Roboguide

Get insight into your application with PalletPRO and PalletTool

FANUC PalletPRO simulation software can be used to build, debug and test a palletizing application completely offline. The data created in PalletPRO can then be downloaded to a real robot controller containing the PalletTool software. By simulating your production scenario, simulation software shows you exactly what the M-410 can do for you and where the savings lie.