M-410iC/315
Wood Handling System
Wood Floor Material Handling
M-410 Series

M-410iC/315

Max Payload
315 kg
Reach
3143 mm
Axes
4
Mechanical Weight
1330 kg

Designed specifically for the job by the company that built the world's first dedicated palletizing robot, the M-410 series increases throughput on palletizing and handling applications. This 4-axis compact palletizing model has been specifically engineered for precision and high-speed handling of payloads up to 315 kg.

M410ia robot hollow wrist cabling banner

User-friendly hollow wrist design

Internally routed cables and hoses make interference a thing of the past and lead to increased gripper reliability.

M410ic 315 stacking crates banner

Dedicated design

Multiple palletizing positions for increased throughput on palletizing and loading/unloading applications. Pedestal or compact base to minimize maximum hight and save installation space.

Fea co cs mainte man

Service worldwide

Offering everything from a complete portfolio of standard solutions to tailor-made packages, with a global presence yet local outlook our world-class customer service is designed to maximize your productivity and minimize your downtime.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
4
Max Payload
315 kg
Mounting Method
Floor
Repeatability
±0.05 mm
Reach
3143 mm
Mechanical Weight
1330 kg
Average Power Consumption
3 kW
J1 Motion Range
360°
J2 Motion Range
144°
J3 Motion Range
136°
J4 Motion Range
720°
J1 Speed
90°/s
J2 Speed
100°/s
J3 Speed
110°/s
J4 Speed
195°/s
J4 Moment / Inertia
155
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Explore the Full Lineup

The M-410 Series

Boost palletizing throughput with FANUC M-410 robots—handling up to 800 kg with long reach and proven reliability for end-of-line automation.

A yellow FANUC M-410iC robotic arm with a large gripping frame lifting a layer of packaged water bottles from a stacked pallet in a warehouse.
Applications

The Perfect Fit for Your Application

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.