Loading...

Compatible controller: R-30iB Plus A-Cabinet

Compatible controller: R-30iB Plus B-Cabinet

M-410 Series

M-410iC/500

Max Payload
500 kg
Reach
3143 mm
Axes
4
Mechanical Weight
1910 kg

The M-410iC/500 palletizing robot improves throughput and will lift 500 kg. Designed specifically for the job by the company that built the world's first dedicated palletizing robot, the M-410 series is the solution for palletizing and handling applications.

M410ia industrial robot view banner

Flexible pedestal mounting

Depending on the application, the M-410iC/500 can be pedestal mounted for more flexibility. The robot controller can either be housed within the pedestal or separately as an independent unit.

Fea ro pr m410450 l 3

Hollow wrist design

Cable routing through the robot's wrist prevents snagging and increases reliability.

M410ic robot palletising boxes banner

Unique palletizing system

Fitted with FANUC iRVision, the M-410iC/500 is capable of locating and handling randomly positioned boxes and other items.

FANUC Engineer using ROBOGUIDE

Smart offline programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus A-Cabinet, R-30iB Plus B-Cabinet
Axes
4
Max Payload
500 kg
Mounting Method
Floor
Repeatability
±0.05 mm
Reach
3143 mm
Mechanical Weight
1910 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
144°
J3 Motion Range
136°
J4 Motion Range
720°
J5 Motion Range
0°
J6 Motion Range
0°
J1 Speed
85°/s
J2 Speed
85°/s
J3 Speed
85°/s
J4 Speed
200°/s
J5 Speed
0°/s
J6 Speed
0°/s
J4 Moment / Inertia
250
Body Standard / Optional
IP54
Wrist & J3 Arm
IP54
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Explore the Full Lineup

The M-410 Series

Boost palletizing throughput with FANUC M-410 robots—handling up to 800 kg with long reach and proven reliability for end-of-line automation.

A yellow FANUC M-410iC robotic arm with a large gripping frame lifting a layer of packaged water bottles from a stacked pallet in a warehouse.
Applications

The Perfect Fit for Your Application

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Videos

See It In Action

Full Layer Bulk Glass Palletizer System

Multiple FANUC M-410 robots palletize glass bottles, manage dunnage, and secure completed loads using an integrated strapping station.

Kaufman Engineered Systems Inc. Video courtesy of Kaufman Engineered Systems Inc.

Beverage Variety Packing

A beverage variety packing system separates single-flavor pallets, routes cans into lanes, cartons them into variety packs, and palletizes finished cartons.

Adaptec Solutions Video courtesy of Adaptec Solutions

55-Gallon Drum Palletizing

A FANUC M-410iC robot palletizes 55-gallon drums and 5-gallon pails with vision-based orientation and high payload handling.

RLS Enterprises Inc. Video courtesy of RLS Enterprises Inc.