Software

AI Servo Monitor

Machine Learning for Predictive Maintenance

See machine problems before they happen with FANUC’s new AI Servo Monitor. Users get insight into any abnormalities detected on a machine equipped with a FANUC CNC through daily data collection and analysis.

Powered by artificial intelligence, AI Servo Monitor can predict possible failures of the drive systems for FANUC servo and spindle motors. The software works in conjunction with FANUC’s machine status monitoring and data collection software, MT-Link i. It uses data obtained from FANUC servo and spindle motors, and since the data is obtained directly from the motor, a separate sensor is not required.

AI Servo Monitor Video

FANUC’s AI Servo Monitor collects and analyzes motor data through MT‑LINKi to identify trends and predict potential maintenance issues.

Benefits

AI Servo Monitor Key Features

Reliable Operation

Boost production through reliable operation of servo and spindle motors

Data-Driven Maintenance Decisions

Make data-driven maintenance decisions, including scheduling important machine updates

Ready to Go

No additional sensors necessary

Prevent Downtime

Prevent unplanned downtime through full visibility of machine’s mechanical elements

Enhanced Web Interface

Monitor the anomaly score in intuitive graphs via a web interface

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Mtlinkioverview 2
Software

MT-Link-i

MT-LINKi monitors and manages up to 2,000 machines, collecting real-time CNC data via Ethernet including alarms, signals, motor stats, and performance metrics.

View MT-Link-i