Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Solutions for Robotic Pick and Place and Packaging Automation

In today's fast-paced production environments, picking and packing operations demand uninterrupted speed, reliability, accuracy and dexterity for inspection and sorting. Whether handling primary or secondary products, FANUC cobots and robots can complete bin picking and packing tasks consistently at high speed. FANUC's picking and packing cobots and robots are built according to FANUC’s high-quality standards to ensure unparalleled precision in pick and place operations. This level of repeatability and accuracy minimizes error, reducing product waste and enhancing overall quality control. Plus, FANUC’s automated picking tools boost speed, efficiency and production without added labor costs.

FANUC's picking and packing cobots and robots are built according to FANUC’s high-quality standards to ensure unparalleled precision in pick and place operations. This level of repeatability and accuracy minimizes error, reducing product waste and enhancing overall quality control. Plus, FANUC’s automated picking tools boost speed, efficiency and production without added labor costs.

Contact Us

Wistia video thumbnail

Cobots and Robots for Automating Picking and Packing

FANUC offers the widest range of robots and cobots ready to pick and pack—all built with maximum reliability and repeatability to reduce costs while optimizing efficiency and overall productivity in your packaging operations. Here is a selection to consider:

CRX Cobots

FANUC’s CRX cobots are safe, flexible, quick to implement and easy to program; all with FANUC renowned reliability and 8 years of maintenance-free operations to meet the production needs of today.

CRX Cobots

Robots for Streamlining Picking and Packing Processes

FANUC offers the widest range of robots ready to pick and pack—all built with maximum reliability and repeatability to reduce costs while optimizing efficiency and overall productivity in your packaging operations.

DR-3iB Stainless

DR-3iB Delta Robots

FANUC's DR-3iB series of delta robots is specifically designed to maximize speed and versatility in picking and packaging applications, especially for handling cosmetics, food, pharmaceuticals and other washdown environments.

DR-3iB Series
SR-6iA/C

SCARA Robots

FANUC’s SCARA robots are ideal for high-speed, precision applications such as pick and place, testing/inspection and packaging processes.

SCARA Robots
LR Mate 200iD-4S

LR Mates

FANUC’s LR Mate Robot Series of human arm-sized robots is your best compact solution for fast handling and processing applications, with the ability of some models to handle up to 14 kg payload.

LR Mates
FANUC M10iD_8L

M-10 Series

FANUC M-10 Series is the fastest smaller payload handling robot in the industry, delivering optimized production in a wide range of operations. Weighing just 130kg, the M-10 can handle up to 12kg in payload at high-axis speeds and acceleration due to its slim cable-integrated arm and hollow wrist design.

M-10 Series
FANUC M-20iB-25C-R

M-20 Series

FANUC M-20 Series Robots lead the industry in their class for payload, reach and axis speed. Handling up to 35kg, these 6-axis robots have a hollow upper arm, which gives them strength while being reasonably light. Perfect for multi-material handling, the M-20 makes a great choice for tasks involving medium payloads.

M-20 Series
M710iD_50M

M-710 Robots

With a vast array of models available, the FANUC M-710 Series is capable of covering a diverse range of industries. Featuring a slim wrist, rigid arm and small footprint, M-710 Series robots are suitable for a wide range of applications.

M-710 Series

Benefits of FANUC Robots and Cobots for Picking and Packing

Flexible Automation

FANUC’s fully customizable iRPickTool software makes it easy for FANUC robots to adapt to your picking and packaging operations, including multiple conveyors varying products, as well as packaging configurations and line set-ups.

Higher Productivity with Intelligent Vision

FANUC’s cobots and robots have the highest reliability performance in the industry and can significantly boost packaging productivity. Our pick and pack robots can be linked to either single or multiple 2D cameras or 3D sensors, while state-of-the-art robotic vision systems enable robots to identify, sort and select random objects on a conveyor according to location, color, shape or size.

Intuitive Picking and Packing

When picking a product, humans instinctively select which option is closest and easiest to reach, then position themselves in the best way for the easiest picking and fastest results. FANUC’s automated picking tools are built to emulate this natural understanding of picking and packing.

Speed and Efficiency

The speed and consistency of FANUC’s pick and place robots contribute to faster packaging cycles, allowing you to meet tight production deadlines and scale your operations seamlessly.

Automated Picking and Packing Case Studies

Candy Maker Increases Productivity with First-Time Automation

Kenny’s Candy and Confections—part of KLN Family Brands—was operating without automation when they reached out to packaging experts and FANUC Authorized System Integrator Delkor Systems. In an effort to increase productivity, the company worked with Delkor to develop and install automated lines, achieving higher packaging rate goals while at the same time creating more valuable jobs for employees. 

FloraCraft Automates Packaging Lines with Robots for Faster Growth

Increasing growth prompted FloraCraft to innovate its manual packaging lines. They partnered with Brenton, (ProMach product brand) a leader in designing and manufacturing integrated end of line packaging systems to automate its processing and packaging lines.

Tasteful Selections’ Bite-Sized Success Automating Baby Potato Packing

Tasteful Selections leverages FANUC robotics for a cleaner, safer, and more productive work environment.

Picking and Packing Cobots and Robots Application Videos

FANUC America has the widest range of robotic picking and packing solutions in the industry. Plus, with our Authorized Robotics System Integrators network, FANUC can help you take picking and packaging throughput to the next level with automation.

Cobot Picking and Packing Applications

The easy-to-use CRXs are perfect for your bin picking and packing automation needs. With collaborative robots picking and packing in smaller spaces, the cobots will save floorspace while also working safely around humans. Turnkey packaging and palletizing systems using collaborative robots can automate tasks like box assembly and product grouping, saving you time and freeing up workers for higher-level jobs.

Wistia video thumbnail

Cobot Pharmaceutical Packing

Courtesy of EK Roboter S.A

Cobot Loading Applications

Cobot Loading Applications

Courtesy of ESS Technologies, Inc.

Case Packing Robots

FANUC robots can perform high-speed case packing that will boost your productivity. With best-in-class reliability and safety, our robots can operate on a line with multiple robots to maximize your efficiency and uptime.

FANUC M-10 case packing peanuts

Peanut Case Packing

Courtesy of Formic

FANUC LR Mate robots case pacing almonds

Case Packing Almonds

Courtesy of Rychiger

Wistia video thumbnail

Robotic Packaging System for Thermoformed Food Trays

Courtesy of AMT

Wistia video thumbnail

Vision-Guided Robotic Sorting & Packing

Courtesy of Stac

Case Packaging

Robotic Case Packaging for Lunchmeat Tubs

Courtesy of Pearson

SCARA

High-Speed Pick and Place Robots Automate Bag Handling

Courtesy of QComp Technologies

Wistia video thumbnail

Rotary Blister Seal Machine High-Speed Picking and Packaging

Courtesy of Remtec

Robotic Picking and Packing for Screw Assembly Kitting

Courtesy of BHS Robotics

Robotic Case Packing - Detergent

Courtesy of Kaufman

End-of-Line Robotic Case Packaging

Courtesy of Combi Packaging Systems

Top Load Jug Packaging

Courtesy of Brenton

Food Safe Picking and Packing Robots

Adapted specifically for use in primary and secondary food environments, some FANUC pick and pack cobots and robots can handle a wide variety of products - from protein to produce to dairy, raw or ready-to-eat, packaged or unpackaged. These types of production facilities use heavy washdowns procedures and chemicals for sanitary practices, which is why our food handling and packing cobots and robots are built to stand up to these types of harsh conditions.

Wistia video thumbnail

Robotic Primary Food Handling

Courtesy of JMP Solutions

Wistia video thumbnail

Condiment Cup Packing Robots

Courtesy of Motion Controls Robotics

Wistia video thumbnail

Food Pouch Pick and Pack Robots

Courtesy of StrongPoint Automation

Wistia video thumbnail

Robots Packing Packs of Shredded Cheese

Courtesy of Delkor Systems

Automatic Storage and Retrieval Robots

By automating warehouse storage and retrieval, you can improve throughput, order accuracy, productivity and profitability while reducing labor costs. Automated warehouse solutions from FANUC are flexible and scalable, allowing them to adapt to changing needs and output demands.

Wistia video thumbnail

Robotic Storage and Retrieval

Courtesy of IAM Robotics

Software for Cobots and Robots Picking and Packing

To increase productivity and ease of implementation, FANUC has developed dedicated robotic software specifically for pick and place robotic operations. Our packaging software can coordinate multiple robots picking and packing 2,000 items per minute on a line. This type of packaging automation lowers your costs versus manual labor and saves valuable production time.  

iRPickTool /Efficiency Tools

Because no two robotic pick and pack production scenarios are the same, FANUC’s fully customizable iRPickTool software makes it easy for you to adapt your picking and packaging operations. Our robots can be added to any number of conveyors, products, package configurations and line set ups. Our automated picking tools are fully customizable, ensuring you get the optimal return on your robotics implementation.

iRPickTool Work Envelope
Wistia video thumbnail

iRVision Bin Pick

This software option allows the vision system to recognize the position and posture of parts, placed inside a container, and for the robot to assess how to best pick those parts. It also uses Interference Avoidance to prevent collisions between the robot, gripper and the bin walls.

iRVision Client

This software allows the robot to interface with vision hardware. Coordination between the vision hardware and software depends on the software version installed.

Related Articles