Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC CNC and Robotics Integration Simplifies Operations

FANUC CNC and Robotics Integration Simplifies Operations

The new feature enables FANUC CNCs to directly program robots through the G-code.

Published
March 16, 2021
Reading Time
2 min
Share Facebook X LinkedIn Email Copied link

The new feature enables FANUC CNCs to directly program robots through the G-code.     

HOFFMAN ESTATES, IL – FANUC America, a leading factory automation solutions provider, introduces the next step in complete robotics and CNCs integration for more efficient operations. FANUC CNCs now have the ability to control connected FANUC robots providing machine tending or other assistance through FANUC’s Robot and CNC Integration.

More manufacturing operations are taking advantage of adding more robotics to execute repetitive tasks previously manually performed. Advanced automation offers a competitive edge and greater profit margins to shops of all sizes.

FANUC’s Robot and CNC Integration is a complete package that simplifies the connection of a FANUC robot to a FANUC controlled machine tool. The new Robot G-code feature allows operators and machine tool builders to program robots easily through the FANUC CNC in ISO standard G-code format. Those unfamiliar with robotic programming language will no longer require additional training or specialists because the programming can be performed with G-codes. A reliance on a separate teach pendant for the robot is also greatly reduced with the capability of robotic programming and operation through the CNC user interface. 

FANUC’s Robot and CNC Integration not only makes connecting a FANUC robot through a high-speed Ethernet cable to a machine tool easy, but also simplifies the setup, programming and operation. The Robot G-code feature is available on FANUC CNC Series 0i-F, 0i-F Plus, 30i-B and 30i-B Plus.


About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.