Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC Features Power Motion i-Model A

FANUC Features Power Motion i-Model A

FANUC’s Power Motion i-MODEL A delivers high-performance multi-axis control, flexibility, and reliability for advanced industrial motion applications.

Published
October 15, 2014
Reading Time
2 min
Share Facebook X LinkedIn Email Copied link

ROCHESTER HILLS, MI – (October 15, 2014) FANUC features the Power Motion i-MODEL A motion controller for high performance, multi-axes general motion applications at the Assembly Show, Booth #1425, October 28-30, 2014, Rosemont, IL. The Power Motion i-MODEL A is an integrated solution supporting up to 32 axes of high performance motion control, combined with high speed programmable logic controllers supporting up to 2048 input and 2048 output points.  Users trust FANUC’s superior control and servo technology, reliability and support for machine tools, and now they can have that same performance and value for their general purpose motion control equipment. 

The Power Motion i-MODEL A provides a variety of standard screens for setup, operation and maintenance and an easy high-level motion path programming system.  It provides fast, low-cost application development, an integrated motion specific architecture that provides a highly competitive hardware cost for multi-axis applications, as well as the reliability and performance that delivers the lowest total cost of ownership.

The Power Motion i-MODEL A offers multi-axis and multi-path functionality for a maximum of 32 total control axes that can be grouped in up to 4 independent control paths, each path containing a maximum of 24 axes; 4 axes simultaneous motion. Alternatively, up to 16 axes can be individually controlled directly by the programmable logic controller.  Advanced functions allow flexible motion control of axes by position, speed, torque or pressure. 

A broad range of highly customizable display solutions are available to meet application needs including integrated LCD screens, standalone solutions supporting multiple screens and sophisticated hand-held displays that are ideal for teaching or operations close to the application.

The Power Motion i-MODEL A integrates seamlessly and quickly into production systems with the widest range of field network support. Communications with business systems, manufacturing systems and robots are achieved easily with embedded Ethernet. 

General industrial motion control machine applications include: winding machines, wire saws, gantry loaders, die cushions, press machines, multi-axes positioning systems, large robotic positioning tables, wing riveting machines and polishing machines. Ideal for large servo applications that replace hydraulic mechanisms, the Power Motion i-MODEL A reduces cycle time with a high-speed response function for quick axis start/stop and high-speed execution cycle of programmable logic control. Additionally, integrated safety is available to meet specific industry and European standards.


About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.