FANUC presents the latest developments in its 0i-MODEL F Series CNC platform
FANUC enhances its 0i-MODEL F CNC series with new features, expanded axis control, and improved performance, showcased at IMTS 2016.
- Published
- Reading Time
- 1 min
ROCHESTER HILLS, Michigan – (September 12, 2016) FANUC America Corporation introduces new features to the already feature-rich 0i-MODEL F Series CNC platform. FANUC's 0i Series CNCs have earned a reputation for performance and reliability. The new advances in the 0i-F series bring it closer to the 30i-B series in terms of capabilities and features.
Enhancements to the 0i-F series include inclined rotary axis control, tool compensation for milling and turning, easy machine status configuration, and PC-based machining simulation.
The 0iT-F series has expanded the maximum number of control axes to 12 and the maximum number of feed axes to 10 in the 2-path machining system. The 0iM-F series has expanded the maximum number of spindle axes to 2.
FANUC will demonstrate two-path turning with a Y-axis at its IMTS 2016 booth (S-8919), highlighting the new features of the 0i-F series.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.
Connect with FANUC America on YouTube, X, Facebook, LinkedIn and Instagram.