Coordinated Motion Plus
Synchronizes Robots and External Axes to move together as one System
Coord-Motion Plus synchronizes the motion of robots and external axes so they follow a shared path or timing relationship. For example, a robot and a rotating positioner can move together during welding, keeping the weld torch perfectly aligned with the joint.
It supports coordinated path control, meaning the robot and external axes are programmed in one unified motion group instead of separately. This results in smoother motion, better accuracy, and reduced programming complexity.
The software also allows for dynamic interaction between multiple robots, enabling them to work together on the same part without collisions or misalignment. Movements are tightly controlled to maintain proper spacing and timing.
Coord-Motion Plus improves process quality by ensuring consistent speed and orientation between all coordinated axes, which is critical in applications like welding, sealing, or material handling.