Image Coming Soon
Intelligent

iRCalibration Mastering

Improved Accuracy and Mastering Recovery with Vision

FANUC iRCalibration adjusts mastering parameters to improve accuracy according to the load on and the operation area of a robot in an actual production line. Vision master recover improves robot repairability by establishing a reference grid location using vision prior to a repair. After the repair is completed, vision locates the grid again and automatically restores robot mastering. This approach minimizes robot downtime and helps ensure consistent robot performance following maintenance activities.