Loading...
Software

Robot G-Code

For operations that lack robotics programming expertise, but have well-versed G-code programmers, FANUC’s Robot G-CODE feature allows the robotic motion to be controlled via G-CODE through the FANUC CNC.

Key Features

Robot motion programmed in machine G-code on CNC

Teach pendant only needed for initial set up and jogging while inside safety fence

Machine settings and ladder need to be configured

Does not include safety interface between CNC and Robot

Allow for calling of robot TP programs from the G-Code program for additional functionality

Additional option available for robot jogging control from machine Manual Pulse Generator (MPG)