Image Coming Soon
Cybersecurity

SCEP (Simple Certificate Enrollment Protocol)

Automated Secure Certificate Lifecycle Management

When SCEP Client (S610) is installed, it is possible to create an internal server certificate signed by CA by inquiring through a SCEP server. The internal server certificate can then be used in encrypted communications, such as HTTPS server. It is also possible to extend the expiry dates of X.509 certificates, delete revoked X.509 certificates by checking Certificate Revocation List (CRL), and renew the internal server certificate, through the SCEP server.

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 50i A Controller Lineup
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Cybersecurity

HTTPS Server

Allows the controller webserver to use encryption for enhanced data integrity and confidentiality. SCEP can be used to seamlessly manage X.509 certificates.

View HTTPS Server