Electrical Maintenance with R-30iB Controller and R30iB Plus Controller
$1,936.00
32 Contact Hours (3.0 CEU)
Course Code: R30iB0250
This course covers electrical maintenance of the FANUC Robots R-30iB and R-30iB Plus controller. FANUC America schedules Electrical Maintenance courses based on the specific robot controller the customer is using. This course covers the differences between the R-30iB and R-30iB PLUS Controllers.
Course Objectives: Students successfully completing this course will be able to:
-Safely power up the robot from complete shutdown
-Manipulate the robot using the teach pendant and teach a basic test program
-Recognize and describe major robot components
-Recognize and Troubleshoot various fault conditions
-Backup and Restore Controller software and User defined files
-Master the robot
-Configure and Manipulate I/O
The course consists of lectures, demonstrations, and a series of lab exercises designed to reinforce what the student has learned. In addition to lab exercises, a pre-test and post-test are used to measure mastery of objectives.
Audience: This course is designed for maintenance personnel who are responsible for performing electrical maintenance on the robot and controller.
Prerequisites: None
Recommended: An Electrical/Electronic background.
We reserve the right to cancel or modify classes as any time.