PalletTool Setup & Programming
Course code: ADV0710T
- Length
- 4 days
- Classroom hours
- 32
4-day PalletTool/PalletTool Turbo training covering palletizing setup, PalletPRO simulation, path optimization, pallet patterns, gripper configuration, and Ethernet communications.
See course dates and enroll. A FANUC Academy login is required to register.
This 4-day (32 hours) course covers the tasks that an operator, technician, programmer, or engineer needs to setup palletizing jobs to run on a FANUC Robot with the PalletTool or PalletTool Turbo application software installed using the FANUC Robotics PalletPro palletizing simulation package.
Target Audience: This course is intended for the person who muse setup a Unit Load using the PalletTool or PalletTool Turbo application software.
Prerequisites: Completion of a live, FANUC instructor-led Operation and Programming course (such as HandlingTool, ArcTool, or SpotTool). Completion of an online eLearn Operation and Programming course will not meet this Operation and Programming prerequisite. Students who have attended a class more than four years in the past are required to pass a preparatory test prior to attending the class. Students must be able to log into the Academy URL while in class, to access learning materials.
Course Objectives: Students successfully completing this course will be able to:
- Create a new workcell using PalletPRO
- Edit the virtual robot properties
- Specify and fine tune the best path for your robot to take when palletizing
- Modify Utool values for various grippers
- Use pallet offset information
- Enable alternate return paths (clear/diag return)
- Stack with labels out and flipped layers
- Set up Ethernet communications between the robot and a PC
The course consists of lectures, chapter reviews, demonstrations and a series of lab exercises designed to reinforce what the student has learned. In addition to lab exercises, a pre-test and a post-test are used to measure mastery of objectives.
Dress Code: Appropriate business casual attire is required to attend any class at all FANUC training facilities. No shorts, leggings, tank tops, or open-toe shoes are permitted.
PPE: is not required for this class.
Payment Methods and Drop/Rescheduling Policies. Email training@fanucamerica.com with any questions.
Prerequisites
Training Path
-
FANUC Robotics Training Path
The recommended order for FANUC robot training, from operator basics through advanced programming, vision and maintenance.
Where This Course Is Offered
Products Covered in This Course
CRX Paint Setup Guide elearn
CRX Paint eLearn covering CRX paint robot setup, paint plugins, paint teaching, tablet interface configuration, and paint application programming.
Tablet Teach Pendant User Interface eLearn (6 months)
Tablet TP Introduction eLearn covering Tablet TP setup, user interface navigation, program creation, execution, plugin functions, and basic robot operation.
CNC Guide Setup
1‑hour CNC Guide setup training covering installation, machine composition setup, configuration, and preparation for FANUC virtual and eLearn CNC courses.
FANUC Foundations
40-minute free FANUC CNC introduction covering machine configurations, control components, screen navigation, system fundamentals, and FANUC organization basics.