CNC Guide
Virtual FANUC CNC simulation for G‑code creation, testing, and optimization — train, validate, and build digital twins without using real machine time.
Course code: TRCOLM-501
30-hour FANUC Usage & Maintenance eLearn covering CNC fundamentals, system hardware, backups, alarm troubleshooting, PMC ladder logic, and G-code basics.
See course dates and enroll. A FANUC Academy login is required to register.
Target Audience: This course is intended for Customers tasked as operators, programmers, maintenance professionals, supervisors and engineers of any experience level looking to develop and/or maintain FANUC CNCs. [Other versions available: Instructor-Led, Virtual] (Onsite is available - contact FANUC Training for additional details)
Prerequisites: None (However, this course is used as a prerequisite for all FANUC Level II Maintenance courses or can be the prerequisite for all FANUC Level II Programming courses. As such, you have one chance at completing the exercises.)
Requirements: A PC with an Internet connection. Second screen and headphones are recommended. (Note: This is a web based eLearn course, so no course manuals, worksheets and/or instructor guidance will be included.)
A version of CNC Guide [Full (A08B-9010-J790#ZZ99) or Academic (A08B-9010-J766#ZZ99)] installed and setup with the "FANUC Usage & Maintenance" Machine composition on the PC being used by the student. (To purchase one of these software packages, contact CNC.Parts@fanucamerica.com, and to install/setup the software, complete the free eLearn titled 'CNC Guide Setup', located in the Academy catalog.)A passing score of 80% on a single try is needed to complete this course.
Course Objectives: Explaining CNC and factory automation fundamentals
Navigating CNC screens and understanding their purposeMaking and restoring Memory backupsUnderstanding CNC, servo and spindle system hardwareTroubleshooting PMC Ladder logicTroubleshooting CNC alarms, System alarms, and Operational failuresIntroducing G-codes, Part program structure and alarms
Course Length: We estimate that students will average approximately 30 hours to complete this course, including time to study the materials, to take the tests, and to do the exercises. Actual time will vary, of course, based upon the student's prior experience and eLearning aptitude.
Email training@fanucamerica.com with any questions about Payment Methods and FANUC Training policies (i.e. Drop/Rescheduling Policies).
The recommended order for FANUC CNC training, covering operation, programming and maintenance for machine tool users.
CRX Paint eLearn covering CRX paint robot setup, paint plugins, paint teaching, tablet interface configuration, and paint application programming.
Tablet TP Introduction eLearn covering Tablet TP setup, user interface navigation, program creation, execution, plugin functions, and basic robot operation.
1‑hour CNC Guide setup training covering installation, machine composition setup, configuration, and preparation for FANUC virtual and eLearn CNC courses.
40-minute free FANUC CNC introduction covering machine configurations, control components, screen navigation, system fundamentals, and FANUC organization basics.