Robot Series

Collaborative

When you need an industrial collaborative robot or cobot, look no further than FANUC. As the world’s leading cobot manufacturer, we offer a variety of high-precision cobot models able to handle products that weigh up to 50 kg. Whether you’re experienced with traditional industrial robots, or have yet to work with a robot arm, we have a cobot solution to work in your production environment.

FANUC now has 14 cobot model variations to choose from, with payload capabilities ranging from 3-50 kg and reaches ranging from 550-1889 mm. While most traditional industrial robots require safety guarding, FANUC cobots can work in virtually any production environment without fencing or other safety equipment.

After 50 years in the robotics business, we understand today’s production environments, from small batch/high-mix runs to large batch/low-mix runs. So, when the time is right to consider a collaborative robot application, you can rely on FANUC to help you understand the most efficient and cost-effective solution.

Products in Collaborative Series

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Paint Inspection

Inspection

FANUC robots come iRVision Ready — our unique, integrated vision system enables smarter, faster, more reliable inspection with unmatched precision.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

Arc welding main image

Arc Welding

FANUC Arc Welding Robots offer accuracy and repeatability for all arc welding applications.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

CRX 30i A ARC Welding Angled View

Welding Cobot

Easy to program & redeploy to different jobs, FANUC’s Cobot solutions & packages include tools & systems for collaborative arc, tig and mig welding.

M3i A solar assembly

Alternative Energy

FANUC provides robotic solutions for alternative energy manufacturing — cutting costs, boosting quality, and global competitiveness.

Image 215

Agriculture

FANUC agriculture automation solutions help growers, food producers, and equipment manufacturers improve productivity with reliable robots and automation technology.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

Composities manufacturing robot

Composites

FANUC offers automation for composites manufacturing across industries like aerospace, automotive, marine, and architecture.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Die cast foundry robot

Die Cast, Foundry & Mold

FANUC America has been the industry leader in foundry, die cast, ceramics, and complex CNC machining. To learn more visit our foundry automation page.

M 2000i A 900 L car body transfer 1

Electric Vehicles

FANUC leads in EV automation, from battery cell production to smart systems, helping manufacturers prepare for the future of mobility.

CRX 30i A Laser Welding Stainless Steel Escalator Part

Fabricated Metals

FANUC delivers reliable automation for metal fabrication — welding, cutting, and punching — built to boost throughput and performance.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.

M 710i D50 M Handling Cardboard Pad

Glass

FANUC offers automation for glass manufacturing with robots from 0.5 – 2,300 kg payloads — ideal for any glass handling application.

Lr mate 200id 7we loading and unloading

Job Shops

FANUC helps job shops boost efficiency with flexible automation built for today’s high-mix, low-volume manufacturing demands.

A white FANUC LR Mate 200iD robotic arm mounted on a lab bench, equipped with a vision sensor and gripper, positioned above small labeled trays in a bright laboratory setting.

Medical Device

FANUC delivers reliable automation for medical device manufacturing, helping meet strict standards with safety, precision, and consistency.

ACE M 20i B lathe drawer system 1

Oil & Gas

FANUC simplifies precision machining for power generation, optimizing large-part setup and cycle times with high-performance automation.

Box building robot

Paper & Printing

FANUC automation boosts productivity and precision in paper and printing, helping meet sustainability goals with flexible robotic solutions.

LR Mate200i D 7 C IP69 K Medical Vials 3 EIS Automation

Pharmaceutical

FANUC delivers precise, high-volume automation for pharmacy and life sciences, ensuring safe, accurate, and efficient production.

Lr mate 200id 7l picking plastic bottles

Plastics

FANUC delivers flexible automation for plastics, supporting sustainable production with robotic solutions for handling, machining, and coating.

Warehouse robotics bastian solutions

Warehousing

FANUC robots and cobots boost warehouse efficiency with fast, accurate picking, packing, and palletizing to meet rising fulfillment demands.

Crx 10ia sanding cabinet door resize

Woodworking

FANUC automation boosts woodworking speed and precision with solutions for machining, sanding, polishing, and part handling.

MDS Feature 1 1

Construction

FANUC solutions streamline machining and fabrication of oversized components and one-off parts for construction machinery.

M950i A 500 Friction Stir Welding Battery Pack

Electronics

FANUC offers robotics for electronics manufacturing, ensuring precision, efficiency, and reliability in intricate assembly and automation. Learn more.

Closure systems international thumbnail

White Goods

Transform your production with FANUC’s appliance manufacturing robotics integration. Boost efficiency, enhance quality, and reduce costs for white goods.

Cobot Promo

FANUC cobots deliver high-precision automation with 12 models from 3–50 kg payloads, giving manufacturers flexible options for any production need.

Benefits

Key Benefits of FANUC CRX Collaborative Robots

Discover why manufacturers choose FANUC CRX collaborative robots for reliable, easy-to-use, flexible, and safe automation.

Crx handling metal block

MORE Reliability – Built to Perform, Designed to Last

The CRX Series is an industry game changer, delivering the same industrial grade durability that FANUC is known for – plus an incredible 8 years of zero maintenance. That’s right, no maintenance has been required on motors, reducers, sensors, cables, or grease for nearly a decade. Backed by accelerated life testing and proven performance, CRX offers MORE uptime, MORE dependability, and MORE long-term value. It's built to outlast and outperform comparable cobots, making the CRX Series the right choice for a smart, long-term investment for any operation.

Fanuc employee hand guiding crx welding cobotd6003506 3654 469d 8c60 22e903113dfa

MORE Simplicity – User Friendly Automation

Whether you’re an experienced engineer or just getting started, CRX makes automation easier than ever. The wrist button functionality, standard across the CRX Series starting from CRX-10iA, enables direct teaching from the robot arm, eliminating the need to hold a tablet during setup. The easy-to-use programming system paired with FANUC’s world-renowned technology is ideal for users with little to no robot experience. Along with their proven reliability and sensitive contact detention, the CRX delivers MORE intuitive control, MORE hands-on efficiency, and MORE confidence for every user.

Programming on a tablet teach pendant

MORE Flexibility – Quick, Easy, and Ready to Use

The CRX is ready when you are. With FANUC’s “Cobot and Go” web tool, it’s easier than ever to explore pre-engineered, ready-to-use cobot solutions that are reliable, efficient, and tailored to your needs. Navigate through solutions with a starting point that filters by application, robot model, or authorized system integrator. Discover MORE possibilities with the CRX series. With a compact footprint, safe human interaction, and a simple programming system, CRX helps you optimize space and maximize productivity – without compromising flexibility.

Welder hand guides crx 10ial

MORE Safety – Built-In, Certified Protection

Safety comes first with the CRX Series. Designed to handle collaborative applications with people, these cobots are equipped with advanced safety features. The ultra-sensitive contact stop detection is how the CRX can automatically stop motion when it senses contact. More features, such as push-to-escape and retract after contact, add another layer of protection to the operator and the robot. Enjoy MORE peace of mind with customizable speed and safety settings, all without the need for external safety devices, thanks to the built-in protection of the CRX series.

Resources and Solutions

FANUC CRX Cobot Resources and Solutions

From pre-engineered automation solutions and online training to approved accessories and specialized cobot models, discover the tools and resources that help you get more from your FANUC CRX collaborative robot.

Cobotand Go Logo
Pre Engineered Cobot Solutions

Cobot and Go

Fast, Easy, and Ready to Deploy Automation. Simplify manufacturing with ready-to-go collaborative robot solutions. Cobot and Go, powered by FANUC's CRX cobots, offers pre-engineered, reliable, and efficient solutions for companies of all sizes. 

CRX e Learnings Social Card 1
Start Learning with CRX

CRX e-Learning

Learn how easy it is to get started with the CRX Cobots! Register today and start watching the online CRX Cobot training videos demonstrating the ease of use and simple set-up designed to get your production up and running in no time. 

FANUC 2 D Vision Camera Non Enclosed Facing Left With Background
CRX‑Ready Accessories

Cobot Devices

Discover our range of products designed and approved for use with CRX collaborative robots. From grippers and tooling to pedestals and carts, find everything you need to enhance your automation solutions.

CRX-10iA/L Paint painting an electric panel box
Precision Paint Automation

CRX-10iA/L Paint Cobot

The CRX-10iA/L Paint collaborative robot (cobot) is specifically designed for use in painting, coating with both powder or liquid, and fiberglass industries, accurately dispensing materials for even coatings and reliable application. The first, and currently the only, cobot approved for painting under U.S. safety standards, the CRX-10iA/L Paint is the best choice on the market for precision dispensing applications that many manufacturers need.

CRX-10iA/L Paint Promo

FANUC CRX-10iA/L Paint cobot delivers safe, precise dispensing for coatings, offering flexible automation, easy setup, and reliable performance.

Collaborative Robot FAQs

Frequently Asked Questions About FANUC Cobots

Whether you're exploring collaborative automation for the first time or comparing cobot models for a specific application, find answers to common questions about FANUC collaborative robots, safety, payload capacity, programming, deployment, and more.

Cobot is an interchangeable term for collaborative robot. What makes a robot a cobot? A cobot is power and force limited, and has force-monitoring sensors that stop the robot on contact. This means that if the cobot makes contact with a person or object it stops quickly and safely.

Yes. FANUC CRX collaborative robots are designed for easy integration with a wide range of end-of-arm tooling (EOAT), accessories, and peripheral devices. FANUC works closely with an extensive network of approved CRX Device Partners that provide grippers, vision systems, tooling, sensors, and other automation components specifically designed for seamless compatibility. Many approved devices offer plug-and-play integration, helping reduce engineering time, simplify deployment, and get applications up and running faster.

Yes. FANUC offers five food-grade CRX cobots designed for food and beverage applications: the CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L, and CRX-30iA Food Grade models. Built for hygienic environments, these cobots combine easy programming, reliable performance, and collaborative operation to help automate food handling, packaging, and processing tasks.

FANUC collaborative robots can automate a wide range of applications, including machine tending, assembly, palletizing, pick and place, welding, inspection, sanding, polishing, deburring, dispensing, and painting. With integrated vision technologies and plug-and-play force sensing options, FANUC cobots can handle everything from simple repetitive tasks to advanced, precision-driven automation processes.

FANUC CRX collaborative robots are designed for easy programming, even for users with no prior robotics experience. Using the Tablet Teach Pendant, operators can guide the robot through motions and create applications using a simple drag-and-drop interface. Combined with lead-through teaching, quick setup, and free CRX e-Learning resources, the CRX makes deploying and programming automation fast and straightforward.