Skip to content Skip to navigation
Resources About MyPortal Login
Edit Entry
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
Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking

By Audience

School Solutions
School Solutions
Student Solutions
Student Solutions
Workforce Training
Workforce Training
Education Sales Education Partners
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  3. Articles
  4. ›
  5. FANUC’s Flexible Robotic Wet Machining: A Smarter, More Adaptable Approach to Industrial Machining
M 800ia wetmachining closeup 3 1

FANUC’s Flexible Robotic Wet Machining: A Smarter, More Adaptable Approach to Industrial Machining

FANUC’s Flexible Robotic Wet Machining boosts precision, safety, and automation—offering a scalable, adaptable solution for modern industrial production

Published
July 24, 2025
Last Updated
August 4, 2026
Reading Time
3 min
Share Facebook X LinkedIn Email Copied link
JH
Joe Hoffman
Engineering Manager, FANUC America

Contents

  1. How Wet Machining Works
  2. Improving Tool Life, Cut Quality, and Workplace Safety
  3. Key Benefits of Robotic Wet Machining

As industries continue to seek innovative ways to enhance productivity and reduce costs, FANUC's Flexible Robotic Wet Machining represents a significant leap forward in manufacturing technology. By combining high precision, durability, and adaptability, this solution offers a cost-effective and scalable alternative to traditional machining methods—especially for complex, large-scale applications.

How Wet Machining Works

At its core, Flexible Robotic Wet Machining uses FANUC’s M-800 industrial robots to perform machining tasks such as milling and drilling in a wet environment. This approach not only extends tool life and improves cut quality but also significantly reduces airborne dust and debris, creating a cleaner and safer workspace. Unlike conventional CNC machines, which are often rigid and task-specific, FANUC’s robotic solution is designed for flexibility—capable of handling varied tasks, complex angles, and large workpieces with ease.

One of the standout applications is rough machining for large components. The robot’s ability to operate in wet environments is made possible by its IP67 protection rating, which ensures resistance to dust and liquid ingress. Secondary encoders further enhance precision and durability, even under harsh conditions.

Improving Tool Life, Cut Quality, and Workplace Safety

Beyond machining, FANUC’s solution also emphasizes automation. The robotic cell can perform tool changes between spindles and even switch between a spindle and a gripper. This enables the robot to pick up a raw part, place it in a vise, machine it, and then move the finished part to a designated area—all without human intervention. This level of automation not only boosts efficiency but also reduces the need for multiple machines or manual handling.

Programming flexibility is another key advantage. With the Robot G-Code software option, users can program the robot using familiar CNC-style commands, including canned cycles and coolant control. This dual-programming capability allows seamless integration with existing CNC workflows while offering the adaptability of robotic automation.

The M-800 series robot at the heart of this system is built for performance. It boasts a payload capacity of 60 kg and a maximum reach of 2,040 mm, making it ideal for large and heavy parts. Its extensive joint motion range and high-speed capabilities are supported by a robust design that minimizes axial deflections and gear backlash, ensuring consistent precision across a wide range of tasks.

Key Benefits of Robotic Wet Machining

  • Improved tool life: Wet machining helps cool the cutting process and reduce tool wear.
  • Cleaner work environments: Coolant-assisted operation helps reduce airborne dust and debris.
  • Greater flexibility: Robots can access complex angles and large workpieces more easily than fixed machining systems.
  • Reduced manual handling: Automated part loading, machining, and unloading can improve productivity and safety.
  • Scalable automation: Robotic cells can be adapted for different parts, tools, and production requirements.

FANUC’s Flexible Robotic Wet Machining is more than just a machining solution—it’s a strategic investment in the future of smart manufacturing. By merging the strengths of robotics, CNC control, and automation, it empowers manufacturers to meet the demands of modern production with greater agility, efficiency, and confidence.